IESNA:LM-63-2002
[TEST]P950435
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30049
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3291.9 3595.5 3925.7 4276.4 4580 4834.3 5027.1 5139.9 5158.4 5103
5045.6 5041.5 5076.3 5152.2 5330.7 5775.8 6881.3 8540.6 10019.4 11155.6
12029.4 12853.9 13598.4 14297.9 14767.5 14090.7 11405.9 7978.6 5517.3 3710.3
1564.9 496.4 235.9 102.6 32.8 0 0
3291.9 3601.6 3950.3 4288.7 4594.3 4848.7 5053.8 5166.6 5183 5133.8
5070.2 5068.1 5094.8 5172.7 5355.3 5704 6655.7 8273.9 9923 11100.3
12008.9 12923.7 13623.1 14308.1 14814.7 14377.8 11892 8491.3 5781.9 3847.8
1665.5 539.4 274.8 121 43.1 0 0
3291.9 3597.5 3936 4262.1 4553.3 4795.3 4982 5098.9 5111.2 5068.1
5021 5012.8 5041.5 5119.4 5293.8 5619.9 6393.1 7851.4 9492.2 10768
11711.5 12704.2 13645.6 14509.1 15239.3 15448.5 13774.8 10718.8 7232 4696.9
2174.1 857.3 482 266.6 123.1 41 0
3291.9 3572.9 3886.7 4198.5 4461 4684.6 4863 4955.3 4986.1 4967.6
4932.8 4928.7 4953.3 4990.2 5092.8 5299.9 5652.7 6464.9 7851.4 9443
10858.2 12173 13514.4 14777.8 15985.9 16929.3 17567.2 17618.5 16515 13102.1
7363.3 2635.6 1058.3 566.1 260.5 59.5 0
3291.9 3531.9 3808.8 4093.9 4342.1 4553.3 4721.5 4834.3 4885.6 4897.9
4895.9 4908.2 4943 4975.8 5041.5 5191.2 5453.7 5849.6 6590 7841.2
9475.8 11221.3 12977 14804.5 16312 17735.4 19132.2 20693 21909.3 21015
16625.8 9157.9 3603.7 1612.1 680.9 69.7 0
3291.9 3509.3 3753.4 3999.5 4225.2 4432.3 4600.5 4731.8 4803.6 4854.8
4891.7 4951.2 5041.5 5113.3 5180.9 5287.6 5515.3 5880.4 6438.2 7121.2
8128.3 9447.1 10948.5 12560.6 14224 16067.9 18127.2 20545.3 23876.2 25855.5
23654.7 17780.5 9670.7 3449.9 857.3 49.2 0
3291.9 3497 3737 3985.2 4204.6 4411.8 4590.2 4719.5 4797.4 4846.6
4897.9 4957.4 5043.5 5119.4 5199.4 5318.4 5539.9 5898.8 6460.8 7184.8
8150.9 9443 10909.5 12488.8 14185 16049.4 18153.8 20699.2 23872.1 25736.5
23332.7 17440.1 9623.5 3519.6 847.1 55.4 0
3291.9 3456 3652.9 3868.3 4075.4 4276.4 4456.9 4608.7 4717.4 4801.5
4889.7 4996.4 5113.3 5211.7 5308.1 5445.5 5667 6009.6 6518.2 7211.5
8093.4 9172.3 10466.5 11957.6 13643.6 15540.8 17612.3 19850 22598.4 24698.7
21827.3 13631.3 6183.9 2104.4 500.5 43.1 0
3291.9 3429.4 3577 3747.3 3931.9 4118.5 4303.1 4465.1 4612.8 4742
4877.4 5006.6 5129.7 5238.4 5361.4 5539.9 5796.3 6192.1 6786.9 7599.1
8673.9 9955.8 11442.8 13067.2 14720.4 16459.7 18246.1 20143.3 22030.3 22666.1
20139.2 13497.9 5806.5 1741.3 701.5 194.8 0
3291.9 3382.2 3488.8 3611.9 3765.7 3933.9 4098 4268.2 4424.1 4582
4742 4887.6 5010.7 5142 5281.4 5447.6 5706 6120.3 6760.3 7693.5
8907.7 10308.6 11807.9 13327.7 14841.4 16361.2 17926.2 19425.5 20108.5 18806.1
14808.6 7428.9 2005.9 760.9 414.3 114.9 0
3291.9 3333 3386.3 3472.4 3587.3 3712.4 3862.1 4007.7 4165.7 4313.4
4485.6 4651.8 4815.9 4988.1 5166.6 5379.9 5673.2 6128.5 6813.6 7837.1
9180.5 10774.2 12312.4 13637.4 14784 15869 16750.9 16960.1 15893.6 12985.2
8101.6 2961.7 594.8 182.5 63.6 22.6 0
3291.9 3308.3 3330.9 3396.5 3490.9 3595.5 3720.6 3849.8 3989.3 4139
4299 4463.1 4643.6 4828.2 5033.3 5279.4 5601.4 6075.2 6739.7 7650.4
8870.8 10286 11584.3 12392.4 12763.7 12831.4 12556.5 11686.9 10093.2 7738.6
4555.4 1550.6 352.8 100.5 28.7 12.3 0
3291.9 3275.5 3277.6 3312.4 3376 3454 3548.3 3648.8 3749.3 3843.7
3948.3 4044.7 4157.5 4266.2 4385.1 4528.7 4740 5072.2 5597.3 6362.4
7344.8 8341.6 9028.7 9125.1 8575.4 7554 6093.7 4278.5 2438.7 1115.8
477.9 180.5 67.7 26.7 12.3 2.1 0
3291.9 3218.1 3175 3150.4 3129.9 3093 3029.4 2928.9 2795.6 2637.6
2457.2 2266.4 2075.7 1905.4 1774.2 1677.8 1608 1581.4 1718.8 2036.7
2389.5 2678.7 2662.3 2194.6 1538.3 1025.5 709.7 494.3 330.2 205.1
129.2 82 41 16.4 4.1 0 0
3291.9 3164.8 3066.3 2943.3 2766.9 2547.4 2289 1999.8 1692.1 1390.6
1171.1 1056.3 1031.7 1041.9 1076.8 1107.6 1132.2 1134.2 1107.6 1052.2
990.7 929.1 863.5 791.7 697.4 580.4 453.3 326.1 244.1 178.4
114.9 67.7 26.7 10.3 4.1 0 0
3291.9 3117.6 2941.2 2705.3 2381.3 2026.4 1655.2 1327 1138.3 1074.7
1041.9 1013.2 990.7 968.1 955.8 947.6 937.3 914.8 865.5 793.8
722 650.2 580.4 500.5 420.5 350.7 299.5 254.3 201 137.4
69.7 34.9 16.4 6.2 0 0 0
3291.9 3070.4 2822.2 2444.8 2026.4 1601.9 1267.5 1140.4 1103.5 1072.7
1041.9 1011.2 980.4 949.6 904.5 853.2 793.8 724 648.1 574.3
504.6 443 393.8 354.8 317.9 283 246.1 194.8 133.3 90.2
59.5 32.8 14.4 6.2 0 0 0
3291.9 3041.7 2703.3 2262.3 1766 1347.5 1177.3 1142.4 1109.6 1074.7
1046 1011.2 974.2 929.1 871.7 799.9 722 642 557.9 475.8
408.2 365.1 334.3 305.6 274.8 244.1 209.2 166.1 131.3 104.6
75.9 49.2 16.4 2.1 0 0 0
3291.9 3000.7 2588.4 2065.4 1552.6 1249.1 1181.4 1148.6 1115.8 1080.9
1050.1 1017.3 978.3 925 853.2 777.3 685 592.8 492.3 420.5
373.3 344.6 322 297.4 270.7 237.9 196.9 162 135.4 106.7
77.9 49.2 14.4 0 0 0 0
3291.9 2996.6 2551.5 1989.5 1470.6 1236.8 1193.7 1158.8 1124 1091.2
1058.3 1021.4 982.5 925 855.3 763 658.4 553.8 467.6 402
361 334.3 309.7 283 252.3 213.3 170.2 141.5 114.9 88.2
59.5 32.8 8.2 0 0 0 0
3291.9 2996.6 2524.8 1948.5 1435.7 1236.8 1201.9 1167 1128.1 1091.2
1058.3 1023.5 984.5 933.2 867.6 777.3 666.6 555.8 461.5 391.8
350.7 326.1 301.5 272.8 237.9 188.7 145.6 121 98.5 73.8
47.2 18.5 2.1 0 0 0 0
3291.9 3006.8 2537.1 1954.6 1435.7 1236.8 1201.9 1167 1130.1 1095.3
1060.4 1025.5 988.6 939.4 873.7 773.2 662.5 547.6 453.3 385.6
348.7 324.1 297.4 270.7 233.8 176.4 137.4 114.9 90.2 65.6
41 14.4 0 0 0 0 0
